Insulation set
079G1090
EW INSXB71 H:261-280;M:195-220;L:141-156
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | EW INSXB71 H:261-280;M:195-220;L:141-156 |
| Material Description (Short Te | EW INSXB71 H:261-280;M:195-220 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 175 Kilogram |
| Net weight | 15 Kilogram |
| Volume | 2024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425204784 |
| Proposition 65 | Cancer and Reproductive Harm |