Insulation set
079G1087
EW INS XB71 H:161-190;M:117-140;L:85-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | No |
Material Description | EW INS XB71 H:161-190;M:117-140;L:85-100 |
Material Description (Short Te | EW INS XB71 H:161-190;M:117-14 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | Insulation set |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.5 Kilogram |
Net weight | 12 Kilogram |
Volume | 1702 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425204814 |
Proposition 65 | Cancer and Reproductive Harm |