Insulation set
079G1086
EW INS XB71 H:127-160;M:91-116;L:69-84
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | EW INS XB71 H:127-160;M:91-116;L:69-84 |
Material Description (Short Te | EW INS XB71 H:127-160;M:91-116 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Accessory |
Product Type | Insulation set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12 Kilogram |
Net weight | 11.5 Kilogram |
Volume | 1507 Liter |
Characteristic | Value |
---|---|
EAN | 5702425204821 |
Proposition 65 | Cancer and Reproductive Harm |