Insulation set
079G1085
EW INS XB71 H:50-126;M:50-90;L:50-68
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | EW INS XB71 H:50-126;M:50-90;L:50-68 |
| Material Description (Short Te | EW INS XB71 H:50-126;M:50-90;L |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 11 Kilogram |
| Volume | 12577 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425204838 |
| Proposition 65 | Cancer and Reproductive Harm |