Insulation set
004B3725
Insu. XB51-2 : 40/40 -> 50/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Manufacturer's name | Danfoss |
| Material Description | Insu. XB51-2 : 40/40 -> 50/50 |
Characteristic | Value |
|---|---|
| Material Description (Short Te | Insu. XB51-2 : 40/40 -> 50/50 |
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.69 Kilogram |
| Net weight | 2.3 Kilogram |
| Volume | 60.69 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421902257 |
| Proposition 65 | Cancer and Reproductive Harm |