
Insulation set
004B3720
Insu. XB51-2 : 30/30 -> 36/36
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insulation set
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insu. XB51-2 : 30/30 -> 36/36 |
| Material Description (Short Te | Insu. XB51-2 : 30/30 -> 36/36 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.367 Kilogram |
| Net weight | 7.367 Kilogram |
| Volume | 45.608 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421902240 |
| Proposition 65 | Cancer and Reproductive Harm |