Energy meters, Valves and actuators, Supply voltage [V] AC: 24, 1.2 m
088H3150
Valves and actuators
088H3150
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 1.200 m |
| China RoHS compliance | Yes |
| Description | Valves and actuators |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | TWA-D 24V NC (RTD) 1.2m cable |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Valves and actuators |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.156 Kilogram |
| Net weight | 0.156 Kilogram |
| Volume | 0.49 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420072616 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |