
SonoMeter 31
187F3333
SONO31 DN65 qp25 300fl R HE 3.6V M-Bus
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | SONO31 DN65 qp25 300fl R HE 3.6V M-Bus |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 31 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.5 Kilogram |
| Net weight | 13.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 28.25 Liter |
| EAN/UPC | 5710104513027 |