Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250 - 1500, Heating and cooling, mains unit, M-bus module
187F9031
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
Recommended replacement: 187F8306
187F9031
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 350 mm |
| Diameter [mm] [Min] | 200 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Interface module slot 1 | M-bus module |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | INF9 DN200-350 qp250-1500 R 230V M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Infocal 9 |
| qp [m³/h] [Max] | 1500.0 m³/h |
| qp [m³/h] [Min] | 250.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains unit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.623 Kilogram |
| Net weight | 0.623 Kilogram |
| Volume | 2.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428548861 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |