AT CYLINDER THERMOSTAT, Cylinder Thermostat, 30 °C - 90 °C
041E0010
Electro-mechanical cylinder thermostat c/w fixing strap
041E0010
Product specifications
Characteristic | Value |
|---|---|
| Application | Cylinder Thermostat |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Electro-mechanical cylinder thermostat c/w fixing strap |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Material Description | AT CYLINDER THERMOSTAT |
| Media | A |
| Output relay rating inductive [A] | 2 A |
Characteristic | Value |
|---|---|
| Output relay rating resistive [A] | 6 A |
| Product group | UK Cylinder, Pipe |
| Product line | Burner Components |
| Product name | ATC |
| Product Type | ATC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 523dd188-9188-4cf0-86e7-a27d5608a2e5 |
| SCIP dossier product name | AT CYLINDER THERMOSTAT |
| Temperature [°C] [Max] | 90 °C |
| Temperature [°C] [Min] | 30 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.264 Kilogram |
| Net weight | 0.189 Kilogram |
| Volume | 0.781 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425026898 |
| Proposition 65 | Cancer and Reproductive Harm |