![ESMT, ESM, ESMC, ESMU (Pt 1000)-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F142822%2FID037426328307-0101.jpg&w=1920&q=75)
ESMT, ESM, ESMC, ESMU (Pt 1000)
Platinum-based sensors, 1000 Ω at 0 °C All the temperature sensors are two-wire devices, and all connections are inter-changeable. The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes. The basic sensor contains a platinum element with a characteristic that complies with EN 60751.
Features and benefits
- Spring contact surface ensuring a good heat transfer on pipes of all sizes
- Basic sensor including a platinum element complying with EN 60751
- The platinum element changes with temperature, allowing for precise temperature measurement