ECL COMFORT 300/230 V
087B1130
ECL COMFORT 300/230 V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Electronic controllers
Product specifications
Characteristic | Value |
---|---|
Description | ECL COMFORT 300/230 V |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | ECL COMFORT 300/230 V |
Characteristic | Value |
---|---|
Product group | Electronic controllers |
Product line | District Energy Controls |
Product Type | Non-standard Electronic controllers |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.532 Kilogram |
Net weight | 0.532 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.164 Liter |
EAN | 5702421061985 |