Danfoss logo
ECL Comfort 310-product-category

ECL Comfort 310

The ECL Comfort 310 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 4 circuits can be controlled.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 310 controller is configured with a selected application by means of an ECL Application Key.

The ECL Comfort 310 can work as a stand-alone controller and communicate with up to two RCUs and an extension module ECA 32 or ECA 35 with additional inputs / outputs.

Features and benefits

  • Designed for comfortable temperatures, optimum energy consumption, easy installation by means of the ECL Application Key (Plug-and-Play) and user-friendly operation
  • 3 control circuits + thermostatic function
  • Integrated communication interfaces
  • 10 input: 6 Pt 1000, 4 configurable
  • 3 x 3-point control output optimized for actuators
  • 6 relay outputs
  • Data logging readout on display or via communication interface
  • Connection to Leanheat® Monitor – easy to install, access and adjust / monitor
  • Optional ECA 30/31 Remote Control Unit
  • Improved energy savings are facilitated by weather compensation