
ECL comfort 210
The ECL Comfort 210 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 3 circuits can be controlled. The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 210 controller is configured with a selected application by means of an ECL application key.
Features and benefits
- Stand-alone controller for multiple heating and cooling applications with up to 2 circuits + thermostatic function
- Intelligent ECL Application Keys, series A2xx
- 2x 3-point control outputs optimized for actuators
- 8 inputs: 6 Pt 1000, 2 configurable
- 4 relay outputs
- Turn/push dial navigation and large graphical display with backlight
- Data logging readout on display or via USB interface
- Modbus RS485 for short cable distances
- Master/slave option
- Optional ECA 30/31 Remote Control Unit