ECL Comfort 110
The ECL Comfort 110 is a universal 1-circuit controller for use in district heating substations and district heating systems as well as boilerbased systems. The product is an electronic controller for • weather compensated flow temperature control (heating) • constant temperature control (for example Domestic Hot Water, DHW) • constant temperature control (DHW on demand) In heating applications the ECL Comfort 110 can be integrated with the Danfoss Link™ solution via the DLG interface for use in single-family applications.