Heating Mats, DEVImat™ 200T, 200 W/m², 1.00 m², Supply voltage [V] AC: 230
140F9993
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00, Application: Floor heating
Product specifications
Characteristic | Value |
---|---|
Application | Floor heating |
Approval | CE |
Cable type | Twin conductor |
CE evaluated | Yes |
Coverage area [m²] | 1.00 m² |
DG Indicator Profile | Not relevant for dangerous goods |
EPD available | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Mat length [m] | 1.00 m |
Characteristic | Value |
---|---|
Mat output [W/m²] | 200 W/m² |
Mat width [m] | 0.5 m |
Material Description | DTIF Cable Special Order, |
Product group | Heating Mats |
Product line | Electric Heating |
Product Type | DEVImat™ 200T |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Liter |
EAN | 5703466212783 |