Danfoss logo
Heating mat DEVImat 150T

Heating Mats, DEVIcomfort™ 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230

140F0861

Cable type: Twin conductor, Set accessories: Nails Syntetic 10 pcs. in Box Devi; DEVIreg™ Touch; Flexpipe ø6.7 2.5m Black; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIcomfort™

Product specifications

Characteristic
Value
1 Primary battery SUM weight Kg0.000
1 Primary battery weight Kg0.000
2-pole switchNo
Ambient temperature [°C] [max]30 °C
Ambient temperature [°C] [min]0 °C
ApplicationFloor heating
ApprovalCE
Ball pressure test temperature [°C]75 °C
Battery backupYes
Battery qty1
Battery type or NameKnapcelle Manganese Lithium
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]101.0000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek Semko
China RoHS complianceOut of scope
Cold leadYes
Cold lead conductor quantity2
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Compatible foreign sensor typeYes
Compatible frame systemYes
Conductor insulationFEP
Contains batteriesYes
Coverage area [m²]3.50 m²
Deformation strength [N]600 N
DescriptionDEVIcomfort 150T 525W 230V 0.5x7m + TOUCH
DG Indicator ProfileContains Lithium Batteries
DIN mountingNo
Display typeTouch screen
Element IP ClassIPX7
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flame retardantYes
Frost protection [°C]5 °C
Heating output [W]525 W
Heating principleSerial resistive
Inductive loadcos φ= 0.3 max 1A
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Mat length [m]7.00 m
Characteristic
Value
Mat output [W/m²]150 W/m²
Mat width [m]0.5 m
Material DescriptionDEVIcomfort 150T 3,5m²+DEVIreg Touch W1
Operating temperature [°C] [max]85 °C
Outer sheathPVC
Outer sheath colourRed
Package depth [mm]220 mm
Package height [mm]590 mm
Package width [mm]220 mm
Pollution degree2
Product descriptionSet DEVIcomfort™ 150T w/DEVIreg™ Touch
Product groupHeating Mats
Product lineElectric Heating
Product TypeDEVIcomfort™ 150T
Pulling strength [N]120 N
REACH Candidate List substancesNo
Regulation typePWM
Relay switch1-pole
Resistive load max [A]16 A
Sensor definition point [Ohm/°C]15kΩ / 25°C
Sensor typeNTC
Set accessoriesDEVIreg™ TouchFlexpipe ø6.7 2.5m BlackNails Syntetic 10 pcs. in Box DeviSensor End-Cap Brass f. flexpipe ø6,7
Software classA
Standby power consumption [W] [Max]0.40 W
Storage temperature [°C] [Max]65 °C
Storage temperature [°C] [Min]-20 °C
Supply voltage [V] AC230 V
Temperature - floor [°C] [Max]45 °C
Temperature - floor [°C] [Min]5 °C
Temperature - room [°C] [Max]35 °C
Temperature - room [°C] [Min]5 °C
Temperature limiter [°C] [Max]45 °C
Temperature limiter [°C] [Min]5 °C
Temperature max. limiter [°C] [Max]35 °C
Temperature max. limiter [°C] [Min]20 °C
Temperature min. limiter [°C] [Max]35 °C
Temperature min. limiter [°C] [Min]10 °C
Terminal cable size max [mm²]2 x 2.5
Thermostat IP Class21
Thickness [mm]4.00 mm
UL markNo
UV ProtectedNo
Warranty [Year]20
Weight per battery0 g

General specifications

Characteristic
Value
Gross weight2.92 Kilogram
Net weight2.891 Kilogram
Characteristic
Value
Volume0.023 Cubic meter
EAN/UPC5703466216958