DEVIsport™
DEVIsport™ heating cable is the sturdy and cost effective single conductor heating cable for the major outdoor installations. The cable has a high mechanical strength both in relation to pulling and deformation making it ideal for installation with specialized cable ploughs. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The single conductor heating cable ensures an even heat generation and temperature distribution along the whole length of the cable. DEVIsport™ can be customized for the specific project, depending on voltage, required output, length of heating cable and length of cold leads.
Features and benefits
- Sturdy cable
- Very high pulling strength
- High deformation strength
- Screened and IPX7
- NF-C 32-330: 2002