
Heating Cables, DEVIsnow™ drum, 30 W/m, Supply voltage [V] AC: 230
84805448
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
84805448
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeGround ice and snow meltingRoof frost protectionSport fieldsVineyard frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 50 mm |
| Cable diameter [mm] | 7.0 mm |
| Cable on drum | Yes |
| Cable output [W/m] | 30 W/m |
| Cable resistance [Ohm/m] | 17.60 Ohm/m |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | NEMKO |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Deformation strength [N] | 1500 N |
| Description | DTCE 17,6 Ohm/m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Material Description | DEVIsnow 17,6 Ohm/m |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIsnow™ drum |
| Product version | Ready-made |
| Pulling strength [N] | 300 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 400 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.047 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466228937 |