Danfoss logo
DEVIsafe ECsafe

Heating Cables, DEVIsafe™ 20T, 20 W/m, 87 m, Supply voltage [V] AC: 400

140F1294

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIsafe™

Recommended replacement: 83902117

Product specifications

Characteristic
Value
ApplicationCold storeGround ice and snow meltingRoof frost protectionSport fieldsVineyard frost protection
ApprovalCEEAC
Bending diameter [mm] [Min]42 mm
Cable diameter [mm]6.9 mm
Cable length [m]87.000 m
Cable on drumNo
Cable output [W/m]20 W/m
Cable resistance [Ohm]92.2000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek Semko
China RoHS complianceOut of scope
Cold leadYes
Cold lead conductor quantity3
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.5 mm²
Cold lead typeDTCL
Conductor insulationXLPE
Contains batteriesNo
Cut to lengthNo
Deformation strength [N]>1500 N
DescriptionDEVIsafe 20T 1735W 400V 87m
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Element IP ClassIPX7
EU RoHS complianceYes
Flame retardantYes
Heating output [W]1735 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Material DescriptionDevisafe 20T 1735W 400V 87m
Non operating temperature [°C] [Max]90 °C
Operating temperature [°C] [max]60 °C
Outer sheathPVC
Outer sheath colourBlack
Package depth [mm]380 mm
Package height [mm]120 mm
Package width [mm]380 mm
Product groupHeating Cables
Product lineElectric Heating
Product TypeDEVIsafe™ 20T
Product versionReady-made
Pulling strength [N]>500 N
REACH Candidate List substancesNo
Supply voltage [V] AC400 V
UL markNo
UV ProtectedYes
Warranty [Year]20

General specifications

Characteristic
Value
Gross weight5.757 Kilogram
Net weight5.7 Kilogram
Characteristic
Value
Volume0.021 Cubic meter
EAN/UPC5703466224304