
Heating Cables, DEVIinline™ 17T, 17 W/m, 52 m, 884 W, Supply voltage [V] AC: 230
140F0678
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating
140F0678
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Bending diameter [mm] [Min] | 38 mm |
| Cable diameter [mm] | 7.5 mm |
| Cable length [m] | 52.000 m |
| Cable on drum | No |
| Cable output [W/m] | 17 W/m |
| Cable resistance [Ohm] | 59.8000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | DEVIinline 17T 884W 230V 52m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| Flame retardant | Yes |
| Heating output [W] | 884 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | 5 °C |
| Lead free | Yes |
| Material Description | DEVIinline 17T 884W 230V 52m |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 386 mm |
| Package height [mm] | 92 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIinline™ 17T |
| Product version | Ready-made |
| Pulling strength [N] | >500 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.79 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.708 Liter |
| EAN/UPC | 5703466241141 |