Heating Cables, DEVIinline™ 17T, 17 W/m, 13.800 m, 220 W, Supply voltage [V] AC: 230
140F0671
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating
Product specifications
Characteristic | Value |
---|---|
Application | Floor heating |
Approval | CE |
Bending diameter [mm] [Min] | 38 mm |
Cable diameter [mm] | 7.5 mm |
Cable length [m] | 13.800 m |
Cable on drum | No |
Cable output [W/m] | 17 W/m |
Cable resistance [Ohm] | 240.5000 Ohm |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 4.0 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.0 mm² |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] | >1500 N |
Description | DEVIinline 17T 220W 230V 13.8m |
DG Indicator Profile | Not relevant for dangerous goods |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Characteristic | Value |
---|---|
Heating output [W] | 220 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | 5 °C |
Lead free | Yes |
Material Description | DEVIinline 17T 220W 230V 13.8m |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 386 mm |
Package height [mm] | 54 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product line | Electric Heating |
Product Type | DEVIinline™ 17T |
Product version | Ready-made |
Pulling strength [N] | >500 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.8 Kilogram |
Net weight | 1.79 Kilogram |
Characteristic | Value |
---|---|
Volume | 8.046 Liter |
EAN | 5703466241073 |