Danfoss logo
DEVIflex / ECflex new cable

Heating Cables, DEVIflex™ 20T, 20 W/m, 86 m, Supply voltage [V] AC: 230

140F1266

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIflex™ 10T/18T/20T

Recommended replacement: 140F1247

Product specifications

Characteristic
Value
ApplicationCold storeFloor heatingPipe / tank frost protectionSport fields
ApprovalCEUkrTESTEAC
Bending diameter [mm] [Min]42 mm
Cable diameter [mm]6.9 mm
Cable length [m]86.000 m
Cable on drumNo
Cable output [W/m]20 W/m
Cable resistance [Ohm]31.1000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek SemkoUkrTEST
China RoHS complianceOut of scope
Cold leadYes
Cold lead conductor quantity3
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.5 mm²
Cold lead typeDTCL
Conductor insulationXLPE
Contains batteriesNo
Cut to lengthNo
Deformation strength [N]>1500 N
DescriptionDEVIflex 20T 1700W 230V 86m
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Element IP ClassIPX7
EU RoHS complianceYes
Flame retardantYes
Heating output [W]1700 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Material DescriptionDEVIflex 20T 86m 230V 1700W
Non operating temperature [°C] [Max]90 °C
Operating temperature [°C] [max]60 °C
Outer sheathPVC
Outer sheath colourRed
Package depth [mm]380 mm
Package height [mm]120 mm
Package width [mm]380 mm
Product groupHeating Cables
Product lineElectric Heating
Product TypeDEVIflex™ 20T
Product versionReady-made
Pulling strength [N]>500 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
UL markNo
UV ProtectedNo
Warranty [Year]20

General specifications

Characteristic
Value
Gross weight5.494 Kilogram
Net weight5.44 Kilogram
Characteristic
Value
Volume0.021 Cubic meter
EAN/UPC5703466224021