
Heating Cables, DEVIflex™ 20T, 20 W/m, 17 m, Supply voltage [V] AC: 230
140F1255
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIflex™ 10T/18T/20T
Recommended replacement: 140F1237
140F1255
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeFloor heatingPipe / tank frost protectionSport fields |
| Approval | CEUkrTESTEAC |
| Bending diameter [mm] [Min] | 42 mm |
| Cable diameter [mm] | 6.9 mm |
| Cable length [m] | 17.000 m |
| Cable on drum | No |
| Cable output [W/m] | 20 W/m |
| Cable resistance [Ohm] | 161.0000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek SemkoUkrTEST |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | DEVIflex 20T 330W 230V 16.5m |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 330 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | DEVIflex 20T 16.5m 230V 330W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Package depth [mm] | 386 mm |
| Package height [mm] | 54 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIflex™ 20T |
| Product version | Ready-made |
| Pulling strength [N] | >500 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.596 Kilogram |
| Net weight | 1.58 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.007 Cubic meter |
| EAN/UPC | 5703466223918 |