
Heating Cables, DEVIbasic™ drum, 20 W/m, Supply voltage [V] AC: 230
140F0183
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
140F0183
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeFloor heatingSport fields |
| Approval | CEUkrTESTEAC |
| Bending diameter [mm] [Min] | 50 mm |
| Cable diameter [mm] | 5.5 mm |
| Cable on drum | Yes |
| Cable output [W/m] | 20 W/m |
| Cable resistance [Ohm] | 12.9000 Ohm |
| Cable resistance [Ohm/m] | 12.90 Ohm/m |
| Cable screen | Copper braid |
| Cable type | Single conductor |
| CE mark | Yes |
| Certification company | NEMKOUkrTEST |
| China RoHS compliance | Yes |
| Cold lead | No |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | Yes |
| Deformation strength [N] | 600 N |
| Description | DEVIbasic 12.9 R/m -4%=12.38 +7%=13.80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| Flame retardant | Yes |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | DEVIbasic 12,9 Ohm/m |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIbasic™ drum |
| Product version | Ready-made |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 400 V |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.034 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466228777 |