Heating Cables, DEVIaqua™ 9T, 15 W/m, 1.000 m, Supply voltage [V] AC: 230
140F9997
Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Product specifications
Characteristic | Value |
---|---|
Application | Pipe / tank frost protection |
Approval | CE |
Cable length [m] | 1.000 m |
Cable output [W/m] | 15 W/m |
Cable type | Twin conductor |
CE evaluated | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | DEVIaqua Cable Special Order |
Product group | Heating Cables |
Product line | Electric Heating |
Product Type | DEVIaqua™ 9T |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Characteristic | Value |
---|---|
EAN | 5703466212820 |
Proposition 65 |