
Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230
98300083
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIpipeheat™ 10 V2
Recommended replacement: 140F0933
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CEUkrTESTEAC |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.3 mm |
| Cable length [m] | 4.000 m |
| Cable on drum | No |
| Cable output [W@°C] | 40W@10°C |
| Cable output [W/m@°C] | 10W/m@10°C |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| Cable width [mm] | 7.70 mm |
| CE mark | Yes |
| Certification company | CEEACUkrTEST |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.0 m |
| Cold lead quantity | 1 |
| Conductor insulation | Cross linked polyolefin |
| Conductor type | Tinned copper |
| Contains batteries | No |
| Cut to length | No |
| Description | DEVIpipeheat 10 V2 4m 40W@10#C 230V Readymade DK |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filler material | TPE |
| Heating principle | Self-limiting |
| In scope of WEEE | Yes |
| Installation temperature [°C] [Min] | -5 °C |
| Material Description | DEVIpipeheat 10 V2 plug DK 4m 230V |
| Non operating temperature [°C] [Max] | 65 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE |
| Outer sheath colour | Light blue |
| Package depth [mm] | 320 mm |
| Package height [mm] | 40 mm |
| Package width [mm] | 420 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIpipeheat™ 10 V2 readym. |
| Product version | Ready-made |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.82 Kilogram |
| Net weight | 0.81 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.3 Liter |
| EAN/UPC | 5703466218044 |