
Heating Cables, DEVIpipeguard™ (T), 1 m, Supply voltage [V] AC: 230
98300846
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIpipeguard™ (T)
Recommended replacement: 98301072
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | VDECEUkrTESTEAC |
| Bending diameter [mm] [Min] | 64 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 1.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 25W/m@10°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 13.60 mm |
| CE mark | Yes |
| Certification company | VDE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | Yes |
| Description | DEVIpipeguard 25 Cut-to-length Thermon |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Filler material | TPE |
Characteristic | Value |
|---|---|
| Flame retardant | Yes |
| Heating principle | Self-limiting |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | Devipipeguard 25 Cut-to-length Thermon |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE |
| Outer sheath colour | Red |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIpipeguard™ (T) |
| Product version | Cut-to-length |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.129 Kilogram |
| Net weight | 0.128 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466213940 |