
Heating Cables, DEVIpipeguard™ (B), 25W/m@10°C, 800 m, Supply voltage [V] AC: 230
98300758
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIpipeguard™ (B)
Recommended replacement: 140F8503
98300758
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | VDECEUkrTESTEAC |
| Approval standard | DIN VDE 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.5 mm |
| Cable length [m] | 800.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 25W/m@10°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| CE mark | Yes |
| Certification company | VDE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | No |
| Description | DEVIpipeguard 25 Red, 800m drum |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filler material | TPE |
Characteristic | Value |
|---|---|
| Heating principle | Self-limiting |
| Installation temperature [°C] [Min] | -50 °C |
| Lead free | Yes |
| Material Description | DEVIpipeguard 25 Red 800m drum |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE |
| Outer sheath colour | Red |
| Package depth [mm] | 370 mm |
| Package height [mm] | 775 mm |
| Package width [mm] | 775 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIpipeguard™ (B) |
| Product version | Drum |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.106 Kilogram |
| Net weight | 0.105 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.308 Liter |
| EAN/UPC | 5703466096604 |