
Heating Cables, DEVIiceguard™ (B), 18W/m@10°C, 800 m, Supply voltage [V] AC: 230
98300831
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Roof frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIiceguard™
Recommended replacement: 140F8512
Product specifications
Characteristic | Value |
|---|---|
| Application | Roof frost protection |
| Approval | VDECEUkrTESTEAC |
| Approval standard | DIN VDE 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 800.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 18W/m@10°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| CE mark | Yes |
| Certification company | Intertek SemkoVDE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | No |
| Description | DEVIiceguard 18 Black 800m Drum |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filler material | TPE |
| Flame retardant | Yes |
Characteristic | Value |
|---|---|
| Heating principle | Self-limiting |
| Installation temperature [°C] [Min] | -50 °C |
| Lead free | Yes |
| Material Description | DEVIiceguard 18 Black 800m drum |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE, UV protected |
| Outer sheath colour | Black |
| Package depth [mm] | 370 mm |
| Package height [mm] | 775 mm |
| Package width [mm] | 775 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | DEVIiceguard™ (B) |
| Product version | Drum |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 80 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | Yes |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.11 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466096581 |