Danfoss logo
Thermon Iceguard-18

Heating Cables, DEVIiceguard™ (B), 18W/m@10°C, 1 m, Supply voltage [V] AC: 230

98300827

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Roof frost protection
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIiceguard™

Recommended replacement: 140F8513

Product specifications

Characteristic
Value
ApplicationRoof frost protection
ApprovalVDECEUkrTESTEAC
Approval standardDIN VDE 0254: 1994-06
Bending diameter [mm] [Min]50 mm
Cable height [mm]5.8 mm
Cable length [m]1.000 m
Cable on drumYes
Cable output [W/m@°C]18W/m@10°C
Cable screenTinned copper braid
Cable typeTwin conductor
Cable width [mm]11.80 mm
CE markYes
Certification companyIntertek SemkoVDE
China RoHS complianceOut of scope
Cold leadNo
Conductor insulationSelf-limiting matrix
Contains batteriesNo
Cut to lengthYes
DescriptionDEVIiceguard 18 Cut-to-length
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Filler materialTPE
Characteristic
Value
Flame retardantYes
Heating principleSelf-limiting
Installation temperature [°C] [Min]-50 °C
Lead freeYes
Material DescriptionDEVIiceguard™ 18 Cut-to-length 230V
Non operating temperature [°C] [Max]85 °C
Operating temperature [°C] [max]65 °C
Outer sheathTPE, UV protected
Outer sheath colourBlack
Product groupHeating Cables
Product lineElectric Heating
Product TypeDEVIiceguard™ (B)
Product versionCut-to-length
REACH Candidate List substancesNo
Screen braided coverage [%] [Min]80 %
Supply voltage [V] AC230 V
UL markNo
UNSPSC CODE26121601
UV ProtectedYes
Warranty [Year]5
Warranty type5-year product warranty

General specifications

Characteristic
Value
Gross weight0.117 Kilogram
Net weight0.11 Kilogram
Characteristic
Value
EAN/UPC5703466193372