
Heating Cables, C4C EChotwatt 45-CN, 7W/m@45°C, 200 m, Supply voltage [V] AC: 230
98302003
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
98302003
Product specifications
Characteristic | Value |
|---|---|
| Application | Domestic hot water |
| Cable length [m] | 200.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 7W/m@45°C |
| Cable type | Twin conductor |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Heating principle | Self-limiting |
| Material Description | C4C EChotwatt 45-CN 7W/m @45℃, Brown |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | C4C EChotwatt 45-CN |
| Product version | Drum |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.175 Kilogram |
| Net weight | 0.162 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.3 Liter |
| EAN/UPC | 5703466250259 |