Danfoss logo
DEVIpipeheat V2 No Plug Readymade

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 2.00 m, Supply voltage [V] AC: 230

140F0711

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIpipeheat™ 10 V2

Recommended replacement: 98300071

Product specifications

Characteristic
Value
ApplicationPipe / tank frost protection
ApprovalCEUkrTESTEAC
Bending diameter [mm] [Min]50 mm
Cable height [mm]5.3 mm
Cable length [m]2.00 m
Cable on drumNo
Cable output [W@°C]20W@10°C
Cable output [W/m@°C]10W/m@10°C
Cable screenAlufoil 100%
Cable typeTwin conductor
Cable width [mm]7.70 mm
CE evaluatedYes
Certification companyCEEACUkrTEST
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity2
Cold lead quantity1
Conductor insulationCross linked polyolefin
Conductor typeTinned copper
Cut to lengthNo
DescriptionDEVIpipeheat 10 V2 2m 20W@10°C 230V No Plug
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Element IP ClassIPX7
Characteristic
Value
EU RoHS complianceYes
Filler materialTPE
Heating principleSelf-limiting
In scope of WEEEYes
In scope of WEEE and contain batteriesNo
Installation temperature [°C] [Min]-5 °C
Material DescriptionDPH-10 V2 2m 20W@10°C 230V RM No Plug
Non operating temperature [°C] [Max]65 °C
Operating temperature [°C] [max]65 °C
Outer sheathTPE
Outer sheath colourLight blue
Package depth [mm]320 mm
Package height [mm]40 mm
Package width [mm]420 mm
Product groupHeating Cables
Product lineElectric Heating
Product TypeDEVIpipeheat™ 10 V2 readym.
Product versionReady-made
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
UK RoHS complianceYes
UL evaluatedOut of scope
Warranty [Year]5
Warranty type5-year product warranty

General specifications

Characteristic
Value
Gross weight0.59 Kilogram
Net weight0.59 Kilogram
Characteristic
Value
Volume0.009 Cubic meter
EAN5703466218143