
Accessories, Thermostat accessories, Packing quantity: 1
ETF-744/99
Outdoor sensor
ETF-744/99
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| Contains batteries | No |
| Description | Outdoor sensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | OUTDOOR SENSOR |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703866101854 |