
Accessories, Other Heating products
98931305
Glass fiber tape, 25 mm x 33 m x 0,18 mm
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Glass fiber tape, 25 mm x 33 m x 0,18 mm |
EU RoHS compliance | Out of scope |
Characteristic | Value |
---|---|
Material Description | Glass fiber tape, 25 mm x 33 m x 0,18 mm |
Product Type | Other Heating products |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 207 Gram |
Net weight | 200 Gram |
Characteristic | Value |
---|---|
Volume | 0.336 Liter |
EAN/UPC | 5715162436653 |