
DEVIfoil Floor 60W/m² 40cm
98931215
DEVIfoil Floor 60W/m² 40cm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electric heating
98931215
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| CE mark | Yes |
| Cold lead | No |
| Contains batteries | No |
| Cut to length | Yes |
| Description | DEVIfoil Floor 60W/m² 40cm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating principle | Serial resistive |
| Mat length [m] | 100.00 m |
Characteristic | Value |
|---|---|
| Mat output [W/m²] | 60 W/m² |
| Mat width [m] | 0.4 m |
| Material Description | DEVIfoil Floor 60W/m² 40cm (1pc = 100m) |
| Product group | Other Heating Products |
| Product line | Electric Heating |
| Product Type | Floor foils |
| Supply voltage [V] AC | 230 V |
| UL mark | Out of scope |
| UV Protected | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.5 Liter |
| EAN/UPC | 5703466249468 |