
DEVIfoil™ Floor 60W/m² 230V 120cm
98931209
DEVIfoil™ Floor 60W/m² 230V 120cm
Product specifications
Characteristic | Value |
---|---|
Application | Floor heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Cold lead | No |
Contain batteries | No |
Cut to length | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DEVIfoil™ Floor 60W/m² 230V 120cm |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | 5 °C |
Length [m] | 50.00 m |
Mat length [m] | 100.00 m |
Mat output [W/m²] | 60 W/m² |
Material Description | DEVIFOIL X, 60W/m²,120cm (50m = 1 rl) |
Operating temperature [°C] [max] | 80 °C |
Characteristic | Value |
---|---|
Package depth [mm] | 1200 mm |
Package height [mm] | 200 mm |
Package width [mm] | 200 mm |
Packing quantity | 1 |
Product Type | Floor foils |
Product description | DEVIfoil™ Floor |
Product group | Other Heating Products |
Product line | Electric Heating |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 0.40 mm |
UL evaluated | Out of scope |
UNSPSC CODE | 40101840 |
UV Protected | No |
Warranty [Year] | 25 |
Warranty type | 25-year full service warranty |
Width [mm] | 1200.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 384 Gram |
Net weight | 384 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5703466145944 |