
DEVIfoil™ Floor 90W/m² 230V 60cm
98931202
DEVIfoil™ Floor 90W/m² 230V 60cm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electric heating
98931202
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Contains batteries | No |
| Cut to length | Yes |
| Description | DEVIfoil™ Floor 90W/m² 230V 60cm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | 5 °C |
| Length [m] | 100.00 m |
| Mat length [m] | 100.00 m |
| Mat output [W/m²] | 90 W/m² |
| Material Description | DEVIFOIL X, 90W/m², 60cm (100m = 1 rl) |
Characteristic | Value |
|---|---|
| Operating temperature [°C] [max] | 80 °C |
| Package depth [mm] | 700 mm |
| Package height [mm] | 300 mm |
| Package width [mm] | 300 mm |
| Packing quantity | 1 |
| Product description | DEVIfoil™ Floor |
| Product group | Other Heating Products |
| Product line | Electric Heating |
| Product Type | Floor foils |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 0.40 mm |
| UL mark | Out of scope |
| UNSPSC CODE | 40101840 |
| UV Protected | No |
| Warranty [Year] | 2 |
| Width [mm] | 600.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.233 Kilogram |
| Net weight | 0.23 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466120279 |