
Accessories, Other Heating products
23804602
Tube heat.elem. 2500W 230V
23804602
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | Tube heat.elem. 2500W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Tube heat.elem. 2500W 230V |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products |
| REACH Candidate List substances | No |
| UL mark | No |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 770 Gram |
| Net weight | 770 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703464007534 |