
Accessories, Connection kits resistive cables
19990110
DEVInett™ - steel 1200x800
19990110
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DEVInett™ - steel 1200x800 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Material Description | DEVInett™ - steel 1200x800x5mm |
Characteristic | Value |
|---|---|
| Package depth [mm] | 5 mm |
| Package height [mm] | 80 mm |
| Package width [mm] | 120 mm |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Connection kits resistive cables |
| UL mark | No |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.5 Kilogram |
| Net weight | 7.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.8 Liter |
| EAN/UPC | 5703466083130 |