
Accessories, Other Heating products
19990019
MIRA PRIMER
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | MIRA PRIMER |
EU RoHS compliance | Out of scope |
Material Description | MIRA PRIMER |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Other Heating products |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Kilogram |
Characteristic | Value |
---|---|
Net weight | 5 Kilogram |