
Accessories, Thermostat accessories, Packing quantity: 1
19840248
Connectionbox Type 2
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Connectionbox Type 2 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Material Description | Connectionbox Type 2 |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Thermostat accessories |
Product description | Connectionbox Type 2 |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5703435003725 |