
Accessories, Thermostat accessories, Packing quantity: 1
19840206
Conectionbox, IP 55, 1 cable 230V w D316
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Conectionbox, IP 55, 1 cable 230V w D316 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Material Description | Conectionbox, IP 55, 1 cable 230V w D316 |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product description | Conectionbox, IP 55, 1 cable 230V w D316 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL evaluated | Out of scope |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.001 Kilogram |
| Net weight | 1.001 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703435003688 |