
Accessories, Thermostat accessories, Packing quantity: 1
19809106
Flexpipe #6,7 2.5 m Black with Plug, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Room sensor, 426-frame; Room sensor, FUGA-frame; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene; Outdoor sensor, IP44
19809106
Product specifications
Characteristic | Value |
|---|---|
| (0) | |
| Application | Cold storeFloor heatingGround ice and snow meltingSport fieldsVineyard frost protection |
| Contains batteries | No |
| Description | Flexpipe #6,7 2.5 m Black with Plug |
| EU RoHS compliance | No - out of scope |
| Material Description | Flexpipe ø6,7 2.5 m Black with Plug |
| Package depth [mm] | 170 mm |
| Package height [mm] | 25 mm |
| Package width [mm] | 230 mm |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product description | Flexpipe #6,7 2.5 m Black with Plug |
| Product group | Accessories |
| Product line | 21 |
| Product Type | Thermostat accessories |
| UNSPSC CODE | 40101830 |
| Used for product | Outdoor sensor, IP44Room sensor, 426-frameRoom sensor, FUGA-frameSensor cable 0.75² 2.5m 16.7 KOHM QSensor cable 3 m 15 KOHM, SantopreneTemperature Sensor 10m NTC15k SantropeneTemperature Sensor 40m NTC15k Santropene |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kg |
| Net weight | 0.04 Kg |
Characteristic | Value |
|---|---|
| Volume | 0.448 Liter |
| EAN/UPC | 5703466178607 |