Accessories, Easy Installation
19808183
DEVIfast Double for SLC Special RB 25, Used for product: DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIiceguard™ (T)
19808183
Product specifications
Characteristic | Value |
|---|---|
| Application | Roof frost protection |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DEVIfast Double for SLC Special RB 25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Length [m] | 25.00 m |
| Material Description | Devifast Double for SLC Special RB 25 |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Easy Installation |
| REACH Candidate List substances | No |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | DEVIiceguard™ (B)DEVIiceguard™ (T)DEVIiceguard™ 18 Readymade |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.53 Kilogram |
| Net weight | 5.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.819 Liter |
| EAN/UPC | 5703466240380 |