
Accessories, DEVIpron™ 300 - 6 mm 60x120cm
19806467
Used for product: Floor foils
19806467
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Coverage area [m²] | 0.72 m² |
| Description | DEVIpron™ 300 - 6 mm 60x120cm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Length [m] | 1.20 m |
| Material Description | DEVIpron™ 300 - 6 mm 60x120cm |
| Operating temperature [°C] [max] | 70 °C |
| Packing quantity | 1 |
Characteristic | Value |
|---|---|
| Product description | Depron |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| Thickness [mm] | 6.00 mm |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | Floor foils |
| UV Protected | No |
| Width [mm] | 600.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.275 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.32 Liter |
| EAN/UPC | 7090019792143 |