
Accessories, Bostik Fibersparkel
19806459
Used for product: DEVIfoil™
19806459
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Bostik Fibersparkel |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Material Description | Bostik Fibersparkel |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| REACH Candidate List substances | No |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | DEVIfoil™ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25.25 Gram |
| Net weight | 25 Gram |
Characteristic | Value |
|---|---|
| Volume | 13.5 Cubic decimeter |
| EAN/UPC | 7311020036645 |