
Accessories, Bostik Grip A560 Classic Primer 1L
19806458
Used for product: DEVIfoil™
19806458
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Bostik Grip A560 Classic Primer 1L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Bostik Grip A560 Classic Primer 1L |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| UL mark | No |
| Used for product | DEVIfoil™ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.396 Cubic decimeter |