
Accessories, DEVI BOSTIK primer 6000 1 liter
19806456
Used for product: DEVIfoil™
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DEVI BOSTIK primer 6000 1 liter |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Material Description | DEVI BOSTIK primer 6000 1 liter |
Packing quantity | 1 |
Product Type | DEVIfoil™ accessories |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIfoil™ |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1100 Gram |
Net weight | 1000 Gram |
Characteristic | Value |
---|---|
Volume | 1395.58 Cubic centimeter |