
Accessories, Other Heating products
19806455
DEVIboard Combifloor BAC 44210
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DEVIboard Combifloor BAC 44210 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Material Description | DEVIboard Combifloor BAC 44210 |
Packing quantity | 1 |
Product Type | Other Heating products |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Kilogram |
Net weight | 5 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.007 Cubic meter |
EAN/UPC | 7090019787064 |